1

GN 913.2 Grub screws Type A Semi-sperical pad

Manufacturer GANTER
Description GN 913.2 Grub screws Type A Semi-sperical pad
Part number GN 913.2-M5-8-A
Product selection
Selector Part number d1 d2 (mm) l2 (mm) l3 (mm) r (mm) sw (mm)
1 GN 913.2-M5-XX-A M5 3 1 0.5 2.5 2.5
2 GN 913.2-M6-XX-A M6 4 1.8 0.8 3 3
3 GN 913.2-M8-XX-A M8 6 2.5 1 5 4
4 GN 913.2-M10-XX-A M10 8 3.5 1.5 6 5
Part number
d1
d2 (mm)
l2 (mm)
l3 (mm)
r (mm)
sw (mm)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG