1

GN 910.5 Handle for knee lever modules

Manufacturer GANTER
Description GN 910.5 Handle for knee lever modules
Part number GN 910.5-220
Note el@ss 6.0 21-02-07-01
Product selection
Selector Part number Size b1 (mm) d1 (mm) b2 (mm) d2 (mm) b3 (mm) h (mm) t (mm) Material
1 GN 910.5-220 220 22 13 5 60 55 steel
2 GN 910.5-440 440 31 20 5 86 77 steel
3 GN 910.5-850 850 30 22 119 112 steel
4 GN 910.5-1540 1540 34 25 119 112 steel
Part number
Size
b1 (mm)
d1 (mm)
b2 (mm)
d2 (mm)
b3 (mm)
h (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page