1

GN 900.6 Rotary tables

Manufacturer GANTER
Description GN 900.6 Rotary tables
Part number GN 900.6-55
Product selection
Selector Part number d1h7 (mm) d2 d3 (mm) d3 for socket head cap screws DIN 912 d4H7 Bore - depth d5 (mm) h (mm) l1 (mm) l2 (mm) m1 (mm) m2 (mm) m3±0,02 (mm) useable for mounting plates GN 900.4
1 GN 900.6-55 55 M5-8 4.3 M4 4-10 17 38 17.5 44 32 42 20 Size 50
2 GN 900.6-80 80 M5-8 5.4 M5 4-10 23 45 24 59 40 60 30 Size 80 - 120
Part number
d1h7 (mm)
d2
d3 (mm)
d3 for socket head cap screws DIN 912
d4H7 Bore - depth
d5 (mm)
h (mm)
l1 (mm)
l2 (mm)
m1 (mm)
m2 (mm)
m3±0,02 (mm)
useable for mounting plates GN 900.4
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG