1

GN 893.3 Proximity switches with holder

Manufacturer GANTER
Description GN 893.3 Proximity switches with holder
Part number GN 893.3
Note el@ss 6.0: 21-02-10-90
Product selection
Selector Part number Power clamp b d 4-poles (plug) l1 -0,2 l2 l3 Material
1 GN 893.3 GN 864-32-BL 16 M12x1 73 48 10 Stahl
2 GN 893.3 GN 865-32-BL 16 M12x1 73 48 10 Stahl
3 GN 893.3 GN 866-32-BC 16 M12x1 73 48 10 Stahl
4 GN 893.3 GN 866.1-32-BE 16 M12x1 73 48 10 Stahl
Part number
Power clamp
b
d 4-poles (plug)
l1 -0,2
l2
l3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page