1

GN 884 Breather filters, Type B high design, with stainless steel cap

Manufacturer GANTER
Description GN 884 Breather filters, Type B high design, with stainless steel cap
Part number GN 884-G1/8-B-MS
Note el@ss 6.0: 27-29-33-01
Product selection
Selector Part number d1 d2 (mm) d3 (mm) e2 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) sw (mm) ca, air passage (l/min) Material
1 GN 884-G1/8-B-MS G1/8 13.5 12.5 18.5 6 6 8 7 16 17 46 brass
2 GN 884-M10x1-B-MS M10x1 14.5 12.5 18.5 6 6 8 7 16 17 46 brass
3 GN 884-M12x1,5-B-MS M12x1,5 18 12.5 18.5 6.5 6 7.5 7.5 16.5 17 46 brass
5 GN 884-M14x1,5-B-MS M14x1,5 20 12.5 18.5 6.5 6 7.5 7.5 16.5 17 46 brass
7 GN 884-G1/4-B-MS G1/4 20 12.5 18.5 6.5 6 7.5 7.5 16.5 17 46 brass
9 GN 884-M16x1,5-B-MS M16x1,5 22 12.5 24 9 11 7.5 7.5 16.5 22 46 brass
10 GN 884-M18x1,5-B-MS M18x1,5 24 12.5 24 9 11 7.5 7.5 16.5 22 46 brass
11 GN 884-M22x1,5-B-MS M22x1,5 27 12.5 24 9 11 7.5 7.5 16.5 22 46 brass
12 GN 884-G3/8-B-MS G3/8 23 12.5 24 9 11 7.5 7.5 16.5 22 46 brass
13 GN 884-G1/2-B-MS G1/2 26 12.5 29 8.5 11 8 8 17 27 46 brass
15 GN 884-G3/4-B-MS G3/4 32 12.5 35 8.5 11 8 8 17 32 46 brass
Part number
d1
d2 (mm)
d3 (mm)
e2 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
sw (mm)
ca, air passage (l/min)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG