2

GN 876 Swing clamps, Type A Clamping arm with slotted hole and 2 flanged washers

Manufacturer GANTER
Description GN 876 Swing clamps, Type A Clamping arm with slotted hole and 2 flanged washers
Part number GN 876-25-14-L-A
Note el@ss 6.0: 21-04-17-03
Product selection
Selector Part number Piston-Ø (mm) d1 (mm) FS Clamping capacity (N) a (mm) b1 (mm) d2 d3 h1 (mm) h2 (mm) h3 (mm) k (mm) l1 (mm) l2 (mm) l3 (mm) m1 (mm) w1 (mm) Stroke (mm) Tightening torque of the clamping arm (N.m) Material
1 GN 876-25-14-X-A 25 14 170 20 11.3 M40 x 1.5 M5 70 74 128 8.9 43 3 16 50 14 28 9 aluminum / steel
2 GN 876-32-16-X-A 32 16 270 25 14.5 M50 x 1.5 G1/8 79 83 141 12.7 54 3 12 65 14 30 18 aluminum / steel
3 GN 876-40-16-X-A 40 16 450 25 14.5 M55 x 1.5 G1/8 83 87 144 14.3 58 3 12 65 14 29 18 aluminum / steel
4 GN 876-50-20-X-A 50 20 700 30 17.5 M65 x 1.5 G1/8 87 92 156 17.8 61 3 12 85 14 29 35 aluminum / steel
5 GN 876-63-20-X-A 63 20 1100 30 17.5 M80 x 1.5 G1/8 92 97 162 20.3 64 3 13 85 15 30 35 aluminum / steel
Part number
Piston-Ø (mm)
d1 (mm)
FS Clamping capacity (N)
a (mm)
b1 (mm)
d2
d3
h1 (mm)
h2 (mm)
h3 (mm)
k (mm)
l1 (mm)
l2 (mm)
l3 (mm)
m1 (mm)
w1 (mm)
Stroke (mm)
Tightening torque of the clamping arm (N.m)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG