1

GN 872 Clamping jaws blank

Manufacturer GANTER
Description GN 872 Clamping jaws blank
Part number GN 872-30-25
Note el@ss 6.0: 21-02-10-90
Product selection
Selector Part number d1 d2 H6/h6 Material
1 GN 872-30-25 M6 9 Stahl
2 GN 872-30-50 M6 9 Stahl
3 GN 872-40-35 M8 11 Stahl
4 GN 872-40-70 M8 11 Stahl
5 GN 872-50-45 M10 13 Stahl
6 GN 872-50-80 M10 13 Stahl
7 GN 872-60-50 M10 13 Stahl
8 GN 872-60-85 M10 13 Stahl
Part number
d1
d2 H6/h6
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page