1

GN 871 Levelling shims

Manufacturer GANTER
Description GN 871 Levelling shims
Part number GN 871-30 (0,1)
Note el@ss 6.0: 21-02-10-90
Product selection
Selector Part number l1 s d l2 l3 Material
1 GN 871-30 (0,1) 30 0.1 9.2 13 17 Stahl
2 GN 871-30 (0,2) 30 0.2 9.2 13 17 Stahl
3 GN 871-30 (0,3) 30 0.3 9.2 13 17 Stahl
4 GN 871-30 (0,5) 30 0.5 9.2 13 17 Stahl
5 GN 871-30 (1) 30 1 9.2 13 17 Stahl
6 GN 871-40 (0,1) 40 0.1 11.2 17 23 Stahl
7 GN 871-40 (0,2) 40 0.2 11.2 17 23 Stahl
8 GN 871-40 (0,3) 40 0.3 11.2 17 23 Stahl
9 GN 871-40 (0,5) 40 0.5 11.2 17 23 Stahl
10 GN 871-40 (1) 40 1 11.2 17 23 Stahl
11 GN 871-50 (0,1) 50 0.1 13.2 20 30 Stahl
12 GN 871-50 (0,2) 50 0.2 13.2 20 30 Stahl
13 GN 871-50 (0,3) 50 0.3 13.2 20 30 Stahl
14 GN 871-50 (0,5) 50 0.5 13.2 20 30 Stahl
15 GN 871-50 (1) 50 1 13.2 20 30 Stahl
16 GN 871-60 (0,1) 60 0.1 13.2 20 40 Stahl
17 GN 871-60 (0,2) 60 0.2 13.2 20 40 Stahl
18 GN 871-60 (0,3) 60 0.3 13.2 20 40 Stahl
19 GN 871-60 (0,5) 60 0.5 13.2 20 40 Stahl
20 GN 871-60 (1) 60 1 13.2 20 40 Stahl
Part number
l1
s
d
l2
l3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page