1

GN 870 Guide bushes

Manufacturer GANTER
Description GN 870 Guide bushes
Part number GN 870-7
Note el@ss 6.0: 21-02-10-90
Product selection
Selector Part number d1 d2 H6/h6 l Material
1 GN 870-7 7 5.1 4 Stahl
2 GN 870-9 9 6.1 4 Stahl
3 GN 870-11 11 8.1 4 Stahl
4 GN 870-13 13 10.1 4 Stahl
Part number
d1
d2 H6/h6
l
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page