1

GN 868.1 Holders for clamping jaws Type R Clamping jaws at right angle to clamping arm Type

Manufacturer GANTER
Description GN 868.1 Holders for clamping jaws Type R Clamping jaws at right angle to clamping arm Type
Part number GN 868.1-32-R
Note el@ss 6.0: 21-02-10-90
Product selection
Selector Part number b -0,2 d1 d2 H6/h6 d3 d4 h1 h2 h3 l1 l2 l3 l4 l5 l6 m1 m2 m3 m4 m5 Material
1 GN 868.1-32-R 32 M6 9 M5 7 10 10 38 37 18.5 7.5 22 17 15 31.5 17 Stahl
2 GN 868.1-42-R 42 M8 11 M6 9 12 14 54.5 50.5 23.5 10 30 25 19.5 45.9 23 Stahl
3 GN 868.1-52-R 52 M10 13 M8 11 14 16 63 61 28 13.5 37 30 23.5 53 30 Stahl
4 GN 868.1-62-R 62 M10 13 M10 13 16 16 73.5 83.5 28 13.5 44 47 27 62.5 40 Stahl
Part number
b -0,2
d1
d2 H6/h6
d3
d4
h1
h2
h3
l1
l2
l3
l4
l5
l6
m1
m2
m3
m4
m5
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page