1

GN 868 Holders for clamping jaws Type R Clamping jaws at right angle to clamping arm

Manufacturer GANTER
Description GN 868 Holders for clamping jaws Type R Clamping jaws at right angle to clamping arm
Part number GN 868-10-R
Note el@ss 6.0: 21-02-10-90
Product selection
Selector Part number b -0,2 d1 d2 H6/h6 d3 d4 h1 h2 l1 l2 l3 l4 l5 l6 m1 m2 m3 Material
1 GN 868-10-R 10 M6 9 M5 7 10 10 37 30 54 18.5 19.5 12 14.5 17 Stahl
2 GN 868-12-R 12 M8 11 M6 9 12 14 53 40 76 23.5 29.5 18 20.9 23 Stahl
3 GN 868-16-R 16 M10 13 M8 11 14 16 63 50 93 28 34 22 23.5 30 Stahl
4 GN 868-18-R 18 M10 13 M10 13 16 18 73 60 113 28 34 27 28.5 40 Stahl
Part number
b -0,2
d1
d2 H6/h6
d3
d4
h1
h2
l1
l2
l3
l4
l5
l6
m1
m2
m3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page