1

GN 867.1 Static holders Type E for one clamping bolt

Manufacturer GANTER
Description GN 867.1 Static holders Type E for one clamping bolt
Part number GN 867.1-32-M8-E
Note el@ss 6.0: 21-02-10-90
Product selection
Selector Part number b -0,2 d1 d2 H6/h6 d3 h1 h2 l1 l2 l3 l4 m1 m2 m3 m4 m5 Material
1 GN 867.1-32-M8-E 32 M8 7 M5 10 10 38 17 37 7.5 22 17 15 31.5 17 Stahl
2 GN 867.1-42-M10-E 42 M10 9 M6 12 12 54.5 17 50.5 10 30 25 19.5 45.9 23 Stahl
3 GN 867.1-52-M12-E 52 M12 11 M8 14 14 63 17 61 13.5 37 30 23.5 53 30 Stahl
4 GN 867.1-62-M12-E 62 M12 13 M10 16 16 73.5 20 83 13.5 44 47 27 63.5 40 Stahl
Part number
b -0,2
d1
d2 H6/h6
d3
h1
h2
l1
l2
l3
l4
m1
m2
m3
m4
m5
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page