1

GN 865 Power clamps Type BI Clamping arm vertical

Manufacturer GANTER
Description GN 865 Power clamps Type BI Clamping arm vertical
Part number GN 865-20-BI
Note el@ss 6.0: 21-02-10-90
Product selection
Selector Part number Clamping moment [Nm] at 6 bar Clamping Force [Nm] at 6 bar Holding force [Nm] at 6 bar a b d1 d2 d3 d4 d5 h1 h2 l1 l2 l3 l4 l5 l6 l7 m1 m2 m3 m4 m5 m6 r s t Material
1 GN 865-20-BI 60 1250 2300 10.5 10 28 M5 7 4.2 M5 16 16 150 171 70 21.5 4.5 21 97 12 7.5 17 34 22 13 47.5 32 13 Stahl
2 GN 865-32-BI 150 2220 3040 15.5 12 40 M6 9 5 G1/8 21 21 206 237 91 31 6 31 133 18 10 25 51 30 22 67.5 42 15 Stahl
3 GN 865-40-BI 300 3640 4060 18.5 16 50 M8 11 6.8 G1/8 26 26 244 282 104 38 7.5 38 155 22 13 30 62 37 25 82.5 52 18 Stahl
4 GN 865-50-BI 475 4900 7200 21.5 18 60 M10 13 8.5 G1/8 31 31 279 323 110.5 44 8 44 174 27 12 47 71.5 44 35 96.5 62 21 Stahl
Part number
Clamping moment [Nm] at 6 bar
Clamping Force [Nm] at 6 bar
Holding force [Nm] at 6 bar
a
b
d1
d2
d3
d4
d5
h1
h2
l1
l2
l3
l4
l5
l6
l7
m1
m2
m3
m4
m5
m6
r
s
t
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG