1

GN 863 Pneumatically operated clamps, Type EPV solid clamping arm

Manufacturer GANTER
Description GN 863 Pneumatically operated clamps, Type EPV solid clamping arm
Part number GN 863-1000-EPV-M
Product selection
Selector Part number Holding force (N) Clamping force (N) B1 (mm) B2 (mm) B3 (mm) B4 (mm) D1 (mm) D2 Inner diameter for hose (mm) H1 (mm) H2 (mm) H3 (mm) L1 (mm) L2 (mm) M1 (mm) M2 (mm) M3 (mm) M4 (mm) R (mm) S (mm) Material
1 GN 863-1000-EPV-M 10000 3250 102 90 80 20 10.5 G1/4 8 355 132.5 25 217.5 80 50 12.5 50 0 144 13 steel
2 GN 863-2000-EPV-M 20000 5600 112 100 90 20 12.5 G3/8 10 425 161 35 246.5 100 54 12.5 58 45 168.5 14 steel
Part number
Holding force (N)
Clamping force (N)
B1 (mm)
B2 (mm)
B3 (mm)
B4 (mm)
D1 (mm)
D2
Inner diameter for hose (mm)
H1 (mm)
H2 (mm)
H3 (mm)
L1 (mm)
L2 (mm)
M1 (mm)
M2 (mm)
M3 (mm)
M4 (mm)
R (mm)
S (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG