1

GN 862 Pneumatic toggle clamps with vertical mounting base with magnetic piston Type CPV3 U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

Manufacturer GANTER
Description GN 862 Pneumatic toggle clamps with vertical mounting base with magnetic piston Type CPV3 U-bar version, with two flanged washers and GN 708.1 Spindle Assembly
Part number GN 862-200-CPV3-M
Note el@ss: 21-02-07-01 / 27-29-07-04
Product selection
Selector Part number FH (N) FS (N) a (mm) b1 (mm) b2 (mm) b3 (mm) b4 (mm) b5 (mm) d1 d2 d3 Inner Diameter for Tube (mm) e (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) h5 (mm) l1 (mm) l2 (mm) l4 (mm) m1 (mm) m2 (mm) m3 (mm) m4 (mm) m5 (mm) r1 (mm) w (mm) Material
1 GN 862-200-CPV3-M 1600 970 34 59.5 38.5 51 35 8.5 M8 6.5 G 1/8 4 39.5 210 78 17 29 54 150 59 68 26 14.5 16 11 16 98 21 Stahl
2 GN 862-300-CPV3-M 2400 1050 42 68.5 53 60.5 50 10.3 M10 8.5 G 1/4 6 50.5 258 108 20 35 79.5 187 74 77 30 16.5 28 12 30 122 21 Stahl
Part number
FH (N)
FS (N)
a (mm)
b1 (mm)
b2 (mm)
b3 (mm)
b4 (mm)
b5 (mm)
d1
d2
d3
Inner Diameter for Tube (mm)
e (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
h5 (mm)
l1 (mm)
l2 (mm)
l4 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
m4 (mm)
m5 (mm)
r1 (mm)
w (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG