1

GN 853 Stainless steel-Latch clamps, Type TG with tie-rod, with latch bracket, tie-rod with drawbar eye

Manufacturer GANTER
Description GN 853 Stainless steel-Latch clamps, Type TG with tie-rod, with latch bracket, tie-rod with drawbar eye
Part number GN 853-160-TG-NI
Note el@ss: 21-02-07-01
Product selection
Selector Part number Size Holding Force FH (N) a (mm) b1 (mm) b2 (mm) b3 (mm) b5 (mm) b7 (mm) d1 d2 (mm) d3 (mm) h1 (mm) h2 (mm) l1 (mm) l2 (mm) l5 (mm) l6 (mm) m1 (mm) m2 (mm) m3 (mm) m4 (mm) s (mm) w Stroke (mm) Material
1 GN 853-160-TG-NI 160 1750 13 26 28 23 26 6.8 M6 4.5 4.5 27 20 103 55 28 30 19 16 16 14.3 2 8 stainless steel
2 GN 853-320-TG-NI 320 4000 19 40 44 34 35 10 M8 6.7 6.7 38.5 30 153 76.5 34 44.5 32 19 19 22.3 3 13 stainless steel
3 GN 853-700-TG-NI 700 7500 28 60 54 41 50 11 M10 8.5 8.5 53 40.5 222 95.5 42 51 38 41.5 31 25.4 3.5 19 stainless steel
Part number
Size
Holding Force FH (N)
a (mm)
b1 (mm)
b2 (mm)
b3 (mm)
b5 (mm)
b7 (mm)
d1
d2 (mm)
d3 (mm)
h1 (mm)
h2 (mm)
l1 (mm)
l2 (mm)
l5 (mm)
l6 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
m4 (mm)
s (mm)
w Stroke (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG