1

GN 852.3 Stainless steel - Latch type toggle clamps, Type T6S for welding, with U-bolt latch, with catch

Manufacturer GANTER
Description GN 852.3 Stainless steel - Latch type toggle clamps, Type T6S for welding, with U-bolt latch, with catch
Part number GN 852.3-1700-T6S-NI
Note el@ss: 21-02-07-01
Product selection
Selector Part number Size FH (N) a1 (mm) a2 (mm) b3 (mm) b5 (mm) b6 (mm) b7 (mm) d1 h1 (mm) h2 (mm) l1 (mm) l3 (mm) r (mm) s2 (mm) w1 Stroke (mm) w2 Adjustable range (mm) t (mm) Material
1 GN 852.3-1700-T6S-NI 1700 14000 22 21 46 68 26.5 38 M10 55 34.5 218 129 96 7 54 15 2 steel
2 GN 852.3-4000-T6S-NI 4000 30000 28 27 55 85 32 50 M12 68 42.5 266 151 107 9 62 25 2 steel
Part number
Size
FH (N)
a1 (mm)
a2 (mm)
b3 (mm)
b5 (mm)
b6 (mm)
b7 (mm)
d1
h1 (mm)
h2 (mm)
l1 (mm)
l3 (mm)
r (mm)
s2 (mm)
w1 Stroke (mm)
w2 Adjustable range (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page