1

GN 852.3 Latch type toggle clamps, Type T with mounting holes, without U-bolt latch, with catch

Manufacturer GANTER
Description GN 852.3 Latch type toggle clamps, Type T with mounting holes, without U-bolt latch, with catch
Part number GN 852.3-1700-T
Note el@ss: 21-02-07-01
Product selection
Selector Part number Size FH (N) a1 (mm) a2 (mm) b1 (mm) b2 (mm) b3 (mm) b4 (mm) d1 d2 (mm) d3 (mm) h1 (mm) h2 (mm) l1 (mm) l2 (mm) m1 (mm) m2 (mm) m3 (mm) m4 (mm) m5 (mm) r (mm) s1 (mm) w1 Stroke (mm) w2 Adjustable range (mm) t (mm) Material
1 GN 852.3-1700-T 1700 17000 22 21 68 64 46 48 M10 8.5 14 55 34.5 223 32.5 45 11.5 45 10 28 96 7 54 15 2 steel
2 GN 852.3-4000-T 4000 40000 28 27 85 80 55 60 M12 10.5 16 68 42.5 271 29.5 57 14 57 12.5 35 107 9 62 25 2 steel
Part number
Size
FH (N)
a1 (mm)
a2 (mm)
b1 (mm)
b2 (mm)
b3 (mm)
b4 (mm)
d1
d2 (mm)
d3 (mm)
h1 (mm)
h2 (mm)
l1 (mm)
l2 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
m4 (mm)
m5 (mm)
r (mm)
s1 (mm)
w1 Stroke (mm)
w2 Adjustable range (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG