1

GN 852.1 Latch clamp Type T3S for welding, with pulling latch, with latch bracket

Manufacturer GANTER
Description GN 852.1 Latch clamp Type T3S for welding, with pulling latch, with latch bracket
Part number GN 852.1-1400-T3S
Note el@ss: 21-02-07-01
Product selection
Selector Part number Size FH (N) a (mm) b1 (mm) b3 (mm) b4 (mm) b5 (mm) b6 (mm) b7 (mm) d1 d2 (mm) h1 (mm) h2 (mm) l1 (mm) l2 (mm) m4 (mm) m5 (mm) r (mm) s (mm) w1 (mm) w2 (mm) Material
1 GN 852.1-1400-T3S 1400 12000 15 61 46 26 64 42 26 M10 8.5 64 24 171 44 12.5 17 108 8 50 22 steel
Part number
Size
FH (N)
a (mm)
b1 (mm)
b3 (mm)
b4 (mm)
b5 (mm)
b6 (mm)
b7 (mm)
d1
d2 (mm)
h1 (mm)
h2 (mm)
l1 (mm)
l2 (mm)
m4 (mm)
m5 (mm)
r (mm)
s (mm)
w1 (mm)
w2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page