1

GN 852 Latch clamps, Type TS for welding, without U-bolt latch, with catch

Manufacturer GANTER
Description GN 852 Latch clamps, Type TS for welding, without U-bolt latch, with catch
Part number GN 852-1700-TS
Note el@ss: 21-02-07-01
Product selection
Selector Part number FH Holding capacity (N) a1 (mm) a2 (mm) b3 (mm) b5 (mm) b6 (mm) b7 (mm) b8 (mm) b9 (mm) d1 h1 (mm) h2 (mm) l1 (mm) l3 (mm) r (mm) s (mm) w1 Stroke (mm) w2 Adjustable range (mm) Material
1 GN 852-1700-TS 17000 22 21 46 68 26.5 38 28 6 M10 55 34.5 218 129 96 7 54 15 steel
2 GN 852-4000-TS 40000 28 27 55 80 32 50 32 6 M12 68 42.5 265 151 107 9 62 25 steel
Part number
FH Holding capacity (N)
a1 (mm)
a2 (mm)
b3 (mm)
b5 (mm)
b6 (mm)
b7 (mm)
b8 (mm)
b9 (mm)
d1
h1 (mm)
h2 (mm)
l1 (mm)
l3 (mm)
r (mm)
s (mm)
w1 Stroke (mm)
w2 Adjustable range (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG