1

GN 851 St.Steel-Latch clamps Type T without pulling latch, with latch bracket

Manufacturer GANTER
Description GN 851 St.Steel-Latch clamps Type T without pulling latch, with latch bracket
Part number GN 851.1-160-T-NI
Note el@ss: 21-02-07-01
Product selection
Selector Part number FH (N) a (mm) b1 (mm) b2 (mm) b3 (mm) b4 (mm) b5 (mm) d1 d2 h1 (mm) h2 (mm) l1 (mm) l2 (mm) m1 (mm) m2 (mm) m3 (mm) m4 (mm) m5 (mm) r1 (mm) s (mm) w Hub (mm) W Adjustable range (mm) Material
1 GN 851.1-160-T-NI 1600 5 26 35 21 25.5 14 M4 4.3 37 10 68 4.5 22 6.5 13 6.5 14.3 50 2 32 12 stainless Steel
2 GN 851.1-320-T-NI 3200 8 36 44 32 37 22 M6 6.5 54 15 106 6 25.5 8.5 19 10.5 20.5 78 3 53 21 stainless Steel
3 GN 851.1-700-T-NI 7000 13 52 54 38 48.5 26 M8 8.5 67 23 147 8 36.5 10 32 13.5 27 98 3.5 64 30 stainless Steel
Part number
FH (N)
a (mm)
b1 (mm)
b2 (mm)
b3 (mm)
b4 (mm)
b5 (mm)
d1
d2
h1 (mm)
h2 (mm)
l1 (mm)
l2 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
m4 (mm)
m5 (mm)
r1 (mm)
s (mm)
w Hub (mm)
W Adjustable range (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG