1

GN 833 Hook clamps, Steel

Manufacturer GANTER
Description GN 833 Hook clamps, Steel
Part number GN 833-50-ST
Product selection
Selector Part number Size Holding force FH (N) b1 (mm) b2 (mm) b3 (mm) b4 (mm) d (mm) h±1 (mm) l1 (mm) l2±0,5 (mm) l3 (mm) l4 (mm) m1 (mm) m2 (mm) r (mm)
1 GN 833-50-ST 50 500 17 13.5 10 30 5.1 18 89 43 33 56 14 11 53
Part number
Size
Holding force FH (N)
b1 (mm)
b2 (mm)
b3 (mm)
b4 (mm)
d (mm)
h±1 (mm)
l1 (mm)
l2±0,5 (mm)
l3 (mm)
l4 (mm)
m1 (mm)
m2 (mm)
r (mm)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG