1

GN 832.3 Hook clamps, Stainless Steel

Manufacturer GANTER
Description GN 832.3 Hook clamps, Stainless Steel
Part number GN 832.3-100-NI
Product selection
Selector Part number Size Holding force FH (N) b1 (mm) b2 (mm) b3 (mm) b4 (mm) b5 (mm) b6 (mm) d1 (mm) d2 (mm) h1 (mm) h2 (mm) l1 (mm) l2 (mm) l3 (mm) m1 (mm) m2 (mm) m3 (mm) m4 (mm) r (mm)
1 GN 832.3-100-NI 100 1000 28 15 12 41 19 36 3 4.3 17 13 114 72 40 7 15.5 5 15 37
Part number
Size
Holding force FH (N)
b1 (mm)
b2 (mm)
b3 (mm)
b4 (mm)
b5 (mm)
b6 (mm)
d1 (mm)
d2 (mm)
h1 (mm)
h2 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
m4 (mm)
r (mm)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG