1

GN 822 Mini indexing plungers, Type C with rest position, with red plastic knob

Manufacturer GANTER
Description GN 822 Mini indexing plungers, Type C with rest position, with red plastic knob
Part number GN 822-4-C-ST-RT
Note el@ss 6.0: 23-10-01-90, 23-01-01-01
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d4 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) A/F (mm) Spring load initial (N) Spring load end (N) Material
1 GN 822-4-C-ST-RT 4 M8x0,75 21 15 26.5 5 5 3.5 10 4.5 12 Stahl
2 GN 822-5-C-ST-RT 5 M8x0,75 21 15 26.5 5 5 3.5 10 4.5 12 Stahl
3 GN 822-6-C-ST-RT 6 M10x1 25 18 34 7 7 4.5 12 5 18 Stahl
4 GN 822-7-C-ST-RT 8 M10x1 25 18 34 7 7 4.5 12 5 18 Stahl
5 GN 822-4-C-NI-RT 4 M8x0,75 21 15 26.5 5 5 3.5 10 4.5 12 Edelstahl
6 GN 822-5-C-NI-RT 5 M8x0,75 21 15 26.5 5 5 3.5 10 4.5 12 Edelstahl
7 GN 822-6-C-NI-RT 6 M10x1 25 18 34 7 7 4.5 12 5 18 Edelstahl
8 GN 822-7-C-NI-RT 8 M10x1 25 18 34 7 7 4.5 12 5 18 Edelstahl
Part number
d1 (mm)
d2
d3 (mm)
d4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
A/F (mm)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG