1

GN 821 Hook clamps Identification no. 2 short type

Manufacturer GANTER
Description GN 821 Hook clamps Identification no. 2 short type
Part number GN 821-400-A-ST-2
Note el@ss 6.0: 21-02-07-01
Product selection
Selector Part number Holding force (N) b1 (mm) b2 (mm) b3 (mm) b4 (mm) d (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) l1min (mm) l2min (mm) l3 (mm) l4 (mm) m1 (mm) m2 (mm) m3 (mm) r (mm) w1 (mm) w2 (mm)
1 GN 821-400-A-XX-2 4000 46.5 45 38 27 6.3 22 12 28.5 32.5 144 120.5 32 83.5 20 12 11.5 107.5 6.5 15
2 GN 821-400-S-XX-2 4000 46.5 45 38 27 6.3 22 12 28.5 32.5 144 120.5 32 83.5 20 12 11.5 107.5 6.5 15
3 GN 821-400-SV-XX-2 4000 46.5 45 38 27 6.3 22 12 28.5 32.5 144 120.5 32 83.5 20 12 11.5 107.5 6.5 15
4 GN 821-400-SS-XX-2 4000 46.5 45 38 27 6.3 22 12 28.5 32.5 144 120.5 32 83.5 20 12 11.5 107.5 6.5 8
Part number
Holding force (N)
b1 (mm)
b2 (mm)
b3 (mm)
b4 (mm)
d (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
l1min (mm)
l2min (mm)
l3 (mm)
l4 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
r (mm)
w1 (mm)
w2 (mm)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page