1

GN 820.1 St. Steel-Horizontal clamps, Type P Solid clamping arm

Manufacturer GANTER
Description GN 820.1 St. Steel-Horizontal clamps, Type P Solid clamping arm
Part number GN 820-75-P-NI
Note el@ss: 21-02-07-01
Product selection
Selector Part number Size FH (N) a (mm) b1 (mm) b2 (mm) b3 (mm) b4 (mm) d1 d2 (mm) h1 (mm) h2 (mm) h3 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) m1 (mm) m2 (mm) m3 (mm) r (mm) s (mm) Material
1 GN 820-75-P-NI 75 900 20 28 8 4 5.5 M5 4.5 45.5 27.5 11 118 68 40 49.5 13.5 3.5 5 43 4 stainless steel
2 GN 820-130-P-NI 130 1000 32 36 10 5 6.5 M6 5.5 64 44 16 170 92 53 64 26 5.8 8.8 62 5 stainless steel
3 GN 820-230-P-NI 230 1700 37 44 12 6 8.5 M8 6.5 75 50 18 196 109 63.5 78 26 6.5 9 73 6 stainless steel
Part number
Size
FH (N)
a (mm)
b1 (mm)
b2 (mm)
b3 (mm)
b4 (mm)
d1
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
r (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG