1

GN 820.1 Horizontal clamps, Type N U-bar version, with two flanged washers

Manufacturer GANTER
Description GN 820.1 Horizontal clamps, Type N U-bar version, with two flanged washers
Part number GN 820-75-N
Note el@ss: 21-02-07-01
Product selection
Selector Part number Size FH (N) a (mm) b1 (mm) b2 (mm) b3 (mm) b4 (mm) d1 d2 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) l1 (mm) l2 (mm) l3 (mm) m1 (mm) m2 (mm) m3 (mm) r (mm) Material
1 GN 820-75-N 75 900 20 28 8 4 5.5 M5 4.5 45.5 27.5 11 19 118 68 40 13.5 3.5 5 43 Edelstahl
2 GN 820-130-N 130 1000 32 36 10 5 6.5 M6 5.5 64 44 16 25.5 170 92 53 26 5.8 8.8 62 Edelstahl
3 GN 820-230-N 230 1700 37 44 12 6 8.5 M8 6.5 75 50 18 30 196 109 63.5 26 6.5 9 73 Edelstahl
4 GN 820-355-N 355 1800 58 60 14 7 10.4 M10 8.5 102 69 22 37 270 161 96 41 7.5 9.6 110 Edelstahl
5 GN 820-455-N 455 3200 65 70 18 10 12.4 M12 8.5 119 80.5 26 43 309 186 116 41.5 11 12.5 128 Edelstahl
Part number
Size
FH (N)
a (mm)
b1 (mm)
b2 (mm)
b3 (mm)
b4 (mm)
d1
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
r (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG