1

GN 820 St. Steel-Horizontal clamps, Type O Solid bar version with clasp

Manufacturer GANTER
Description GN 820 St. Steel-Horizontal clamps, Type O Solid bar version with clasp
Part number GN 820-75-O-NI
Note el@ss: 21-02-07-01
Product selection
Selector Part number Size FH (N) a (mm) b1 (mm) b2 (mm) b3 (mm) d1 d2 (mm) h1 (mm) h2 (mm) h3 (mm) l1 (mm) l2 (mm) l4 (mm) m1 (mm) m2 (mm) m3 (mm) r (mm) s1 (mm) s2 (mm) Material
1 GN 820-75-O-NI 75 900 20 28 26 5.5 M5 4.5 37 20 11 118 67 49.5 13.5 16 19 43 2 4
2 GN 820-130-O-NI 130 1000 32 36 40 6.5 M6 5.5 51 30.5 16 168 92 64 26 22.4 28.4 62 2.5 5
3 GN 820-230-O-NI 230 1700 37 44 42 8.5 M8 6.5 61.5 36.5 18 196 110 78 26 26 31.5 72 3 6
Part number
Size
FH (N)
a (mm)
b1 (mm)
b2 (mm)
b3 (mm)
d1
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l1 (mm)
l2 (mm)
l4 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
r (mm)
s1 (mm)
s2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG