1

GN 818 Indexing plungers Type B

Manufacturer GANTER
Description GN 818 Indexing plungers Type B
Part number GN 818-4-4-B
Note el@cass 6.0: 23-10-01-90
Product selection
Selector Part number d1 l1 d2 d3 l2 l3 l4 sw Federdruck Anfang (N) Federdruck Ende (N) Material
1 GN 818-4-4-B 4 4 M8x1 16 35 16 5 10 4.5 12 Stahl
2 GN 818-4-6-B 4 6 M8x1 16 35 16 5 10 4 12.5 Stahl
3 GN 818-5-5-B 5 5 M10x1 19 40 18 6 12 5 15 Stahl
4 GN 818-5-8-B 5 8 M10x1 19 40 18 6 12 5 18 Stahl
5 GN 818-6-6-B 6 6 M12x1,5 23 48 22 6 14 6.5 19 Stahl
6 GN 818-6-9-B 6 9 M12x1,5 23 48 22 6 14 6 25 Stahl
7 GN 818-8-8-B 8 8 M16x1,5 28 58 26 8 17 8.5 26 Stahl
8 GN 818-8-12-B 8 12 M16x1,5 28 58 26 8 17 8.5 28 Stahl
Part number
d1
l1
d2
d3
l2
l3
l4
sw
Federdruck Anfang (N)
Federdruck Ende (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page