1

GN 817.8 Indexing plungers, Type B without rest position, without locknut

Manufacturer GANTER
Description GN 817.8 Indexing plungers, Type B without rest position, without locknut
Part number GN 817.8-7-6-B-ST
Note el@ss 6.0: 23-10-01-90
Omniclass number 23.13.23.11.13.19
Product selection
Selector Part number d1 (mm) l1 (mm) l2 (mm) d2 d3 (mm) d4 (mm) d5 k (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) l8 (mm) t (mm) A/F (mm) Spring load initial (N) Spring load end (N) Material
1 GN 817.8-7-6-B-ST 7 6 8 M12x1.5 23 5 M3 20 20 48 22 6 31 17.6 7 14 6.5 19 steel
2 GN 817.8-7-9-B-ST 7 9 11 M12x1.5 23 5 M3 20 20 48 22 6 27.5 21.1 7 14 6 25 steel
3 GN 817.8-8-8-B-ST 8 8 10 M16x1.5 28 6 M4 24 25 58 26 8 39 20.6 8 17 8.5 26 steel
4 GN 817.8-8-12-B-ST 8 12 14 M16x1.5 28 6 M4 24 25 58 26 8 34 25.6 8 17 8.5 28 steel
5 GN 817.8-10-12-B-ST 10 12 14 M16x1.5 28 7.5 M4 24 30 58 26 8 39.2 25.4 8 17 9.5 38 steel
6 GN 817.8-12-15-B-ST 12 15 17 M20x1.5 33 9 M6 28.5 35 71.5 33 10 47.3 31.3 13.5 22 11.5 40 steel
Part number
d1 (mm)
l1 (mm)
l2 (mm)
d2
d3 (mm)
d4 (mm)
d5
k (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
l8 (mm)
t (mm)
A/F (mm)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG