1

GN 817.5 Indexing plungers, Type C with rest position, with plastic knob

Manufacturer GANTER
Description GN 817.5 Indexing plungers, Type C with rest position, with plastic knob
Part number GN 817.5-6-18-C
Note el@ss 6.0: 23-10-01-90
Product selection
Selector Part number d1 Pin h6 (mm) l1 (mm) l2 (mm) l3 (mm) b (mm) d2 (mm) d3 (mm) d4 (mm) l4 (mm) l5 (mm) l6 (mm) k (mm) l7 (mm) l8 min (mm) l8 max (mm) Spring load initial (N) Spring load end (N) Material
1 GN 817.5-6-18-C 6 18 9 9 13 23 4.3 34 45 6 25 23 7 9 10 6 25 steel
2 GN 817.5-6-24-C 6 24 9 15 13 23 4.3 34 45 6 25 23 7 15 16 6 25 steel
3 GN 817.5-8-20-C 8 20 10.6 9.4 16 28 5.3 38 51 8 27 26 9 9.4 10 8.5 28 steel
4 GN 817.5-8-26-C 8 26 10.6 15.4 16 28 5.3 38 51 8 27 26 9 15.4 16 8.5 28 steel
5 GN 817.5-10-24-C 10 24 12.6 11.4 16 28 5.3 38 51 8 27 26 11 11.4 12 11.5 40 steel
6 GN 817.5-10-32-C 10 32 12.6 19.4 16 28 5.3 38 51 8 27 26 11 19.4 20 11.5 40 steel
Part number
d1 Pin h6 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
b (mm)
d2 (mm)
d3 (mm)
d4 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
k (mm)
l7 (mm)
l8 min (mm)
l8 max (mm)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG