1

GN 817.2 Stainless Steel/Steel-Indexing plungers Type B without rest position, without locknut

Manufacturer GANTER
Description GN 817.2 Stainless Steel/Steel-Indexing plungers Type B without rest position, without locknut
Part number GN 817.2-4-4-B
Note el@ss 6.0: 23-10-01-90
Product selection
Selector Part number d1H7 (mm) l1 (mm) d2 d3 (mm) k (mm) l2 (mm) l3 (mm) l4 (mm) sw (mm) Spring load initial (N) Spring load end (N) material
1 GN 817.2-4-4-B 4 4 M8x1 16 21 42 16 5 10 4.5 12 steel
2 GN 817.2-4-6-B 4 6 M8x1 16 21 42 16 5 10 4 12.5 steel
3 GN 817.2-5-5-B 5 5 M10x1 19 24 48 18 6 12 5 15 steel
4 GN 817.2-5-8-B 5 8 M10x1 19 24 48 18 6 12 5 18 steel
5 GN 817.2-6-6-B 6 6 M12x1,5 23 30 58 22 6 14 6.5 19 steel
6 GN 817.2-6-9-B 6 9 M12x1,5 23 30 58 22 6 14 6 25 steel
7 GN 817.2-8-8-B 8 8 M16x1,5 28 36 70 26 8 17 8.5 26 steel
8 GN 817.2-8-12-B 8 12 M16x1,5 28 36 70 26 8 17 8.5 28 steel
9 GN 817.2-10-12-B 10 12 M16x1,5 28 36 70 26 8 17 9.5 38 steel
10 GN 817.2-12-15-B 12 15 M20x1,5 28 36 79 33 10 22 11.5 40 steel
11 GN 817.2-4-4-B-NI 4 4 M8x1 16 21 42 16 5 10 4.5 12 stainless steel
12 GN 817.2-4-6-B-NI 4 6 M8x1 16 21 42 16 5 10 4 12.5 stainless steel
13 GN 817.2-5-5-B-NI 5 5 M10x1 19 24 48 18 6 12 5 15 stainless steel
14 GN 817.2-5-8-B-NI 5 8 M10x1 19 24 48 18 6 12 5 18 stainless steel
15 GN 817.2-6-6-B-NI 6 6 M12x1,5 23 30 58 22 6 14 6.5 19 stainless steel
16 GN 817.2-6-9-B-NI 6 9 M12x1,5 23 30 58 22 6 14 6 25 stainless steel
17 GN 817.2-8-8-B-NI 8 8 M16x1,5 28 36 70 26 8 17 8.5 26 stainless steel
18 GN 817.2-8-12-B-NI 8 12 M16x1,5 28 36 70 26 8 17 8.5 28 stainless steel
19 GN 817.2-10-12-B-NI 10 12 M16x1,5 28 36 70 26 8 17 9.5 38 stainless steel
20 GN 817.2-12-15-B-NI 12 15 M20x1,5 28 36 79 33 10 22 11.5 40 stainless steel
Part number
d1H7 (mm)
l1 (mm)
d2
d3 (mm)
k (mm)
l2 (mm)
l3 (mm)
l4 (mm)
sw (mm)
Spring load initial (N)
Spring load end (N)
material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG