1

GN 816 Locking plungers Type AK Operation with knob, sleeve black, with lock nut

Manufacturer GANTER
Description GN 816 Locking plungers Type AK Operation with knob, sleeve black, with lock nut
Part number GN 816-6-M12X1,5-AK
Note el@ss: 23-10-01-90
Omniclass number 23.13.23.11.13.19
Product selection
Selector Part number d1 (mm) d2 d4 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) sw (mm) Spring force N start (N) Spring force N end (N) Material
1 GN 816-6-M12X1,5-AK 6 M12x1,5 28 50 8 20 6 14 13 28 steel
2 GN 816-8-M12X1,5-AK 8 M12x1,5 28 50 8 20 6 14 13 28 steel
3 GN 816-8-M16X1,5-AK 8 M16x1,5 28 52 10 22 6 16 14 38 steel
4 GN 816-10-M16X1,5-AK 10 M16x1,5 28 52 10 22 6 16 14 38 steel
Part number
d1 (mm)
d2
d4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
sw (mm)
Spring force N start (N)
Spring force N end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page