2

GN 810.4 Vertical acting toggle clamps, Type FL Solid bar version with clasp

Manufacturer GANTER
Description GN 810.4 Vertical acting toggle clamps, Type FL Solid bar version with clasp
Part number GN 810.4-130-FL
Note el@ss 6.0: 21-02-07-01
Product selection
Selector Part number Size FH (N) b1 (mm) b2 (mm) b3 (mm) d1 d2 (mm) h1 (mm) h2 (mm) h3 (mm) l1 (mm) l3 (mm) m1 (mm) m2 (mm) m3 (mm) m4 (mm) r (mm) s (mm) Material
1 GN 810.4-130-FL 130 1050 35 10 5 M6 5.5 156 41.5 16 86 54 12.5 19 6.5 7.5 79.5 5 steel
2 GN 810.4-230-FL 230 2000 43 12 6 M8 6.5 183 48 18 112 73 18 21 6.5 6.5 104 6 steel
Part number
Size
FH (N)
b1 (mm)
b2 (mm)
b3 (mm)
d1
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l1 (mm)
l3 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
m4 (mm)
r (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG