2

GN 810.4 Stainless steel - Vertical acting toggle clamps, Type BLC U-bar version, with two flanged washers and GN 708.1 spindle assembly

Manufacturer GANTER
Description GN 810.4 Stainless steel - Vertical acting toggle clamps, Type BLC U-bar version, with two flanged washers and GN 708.1 spindle assembly
Part number GN 810.4-130-BLC-NI
Note el@ss 6.0: 21-02-07-01
Product selection
Selector Part number Size FH (N) a (mm) b1 (mm) b2 (mm) b3 (mm) b4 (mm) d1 d2 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) h5 (mm) l1 (mm) l2 (mm) l4 (mm) m1 (mm) m2 (mm) m3 (mm) m4 (mm) r (mm) w (mm) Material
1 GN 810.4-130-BLC-NI 130 1050 28 35 10 5 6.2 M6 5.5 156 41.5 16 25.5 25 85 42 55 12.5 19 6.5 7.5 79.5 17.5 steel
2 GN 810.4-230-BLC-NI 230 2000 40 43 12 6 8.5 M8 6.5 183 48 18 30 24 110.5 58 68 18 21 6.5 6.5 104 20 steel
Part number
Size
FH (N)
a (mm)
b1 (mm)
b2 (mm)
b3 (mm)
b4 (mm)
d1
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
h5 (mm)
l1 (mm)
l2 (mm)
l4 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
m4 (mm)
r (mm)
w (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG