2

GN 810.3 Stainless steel - Vertical acting toggle clamps, Type CL U-bar version, with two flanged washers and GN 708.1 spindle assembly

Manufacturer GANTER
Description GN 810.3 Stainless steel - Vertical acting toggle clamps, Type CL U-bar version, with two flanged washers and GN 708.1 spindle assembly
Part number GN 810.3-130-CL-NI
Note el@ss 6.0: 21-02-07-01
Product selection
Selector Part number Size FH (N) a (mm) b1 (mm) b2 (mm) b3 (mm) d1 d2 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) h5 (mm) l1 (mm) l2 (mm) l4 (mm) m1 (mm) m2 (mm) m3 (mm) m4 (mm) r (mm) s1 (mm) w (mm) Material
1 GN 810.3-130-CL-NI 130 1050 28 35 42 6.2 M6 5.5 142 28 16 25.5 11.3 85 42 55 12.5 19 27 29 79.5 2.5 17.5 stainless steel
2 GN 810.3-230-CL-NI 230 2000 40 43 45 8.5 M8 6.5 168 33.5 18 30 9.5 110.5 58 68 18 21 32 32 104 3 20 stainless steel
Part number
Size
FH (N)
a (mm)
b1 (mm)
b2 (mm)
b3 (mm)
d1
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
h5 (mm)
l1 (mm)
l2 (mm)
l4 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
m4 (mm)
r (mm)
s1 (mm)
w (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG