1

GN 798.2 Revolving handle

Manufacturer GANTER
Description GN 798.2 Revolving handle
Part number GN 798.2-KT-16-M5
Note el@ss 6.0: 23-01-91-0, 23-01-01-90
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d4 (mm) l1 (mm) l2 (mm) l3 (mm) t (mm) Material
1 GN 798.2-KT-16-M5 16 M5 10 13 41.5 12 2.5 10 plastic
2 GN 798.2-KT-18-M5 18 M5 10 14.5 56 13 2.5 10 plastic
3 GN 798.2-KT-22-M6 22 M6 14 18.5 59 14 2.5 12 plastic
4 GN 798.2-KT-24-M6 24 M6 14 18.5 74 16 2.5 12 plastic
5 GN 798.2-KT-25-M8 25 M8 16 20 84 16 2.5 14 plastic
Part number
d1 (mm)
d2
d3 (mm)
d4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG