1

GN 775 Breather caps

Manufacturer GANTER
Description GN 775 Breather caps
Part number GN 775-G3/4-350
Product selection
Selector Part number d1 d2 (mm) d3 (mm) l1 (mm) l2 (mm) l3 (mm) Opening pressure at tank over pressure (mbar) Opening pressure at tank under pressure (mbar)
1 GN 775-G3/4-350 G3/4 36 16 15 5.5 68 350 30
2 GN 775-G3/4-700 G3/4 36 16 15 5.5 68 700 30
3 GN 775-M42x2-350 M42x2 47 32 21 4 74 350 30
4 GN 775-M42x2-700 M42x2 47 32 21 4 74 700 30
Part number
d1
d2 (mm)
d3 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
Opening pressure at tank over pressure (mbar)
Opening pressure at tank under pressure (mbar)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG