1

GN 77 Mushroom shaped handles, plastic

Manufacturer GANTER
Description GN 77 Mushroom shaped handles, plastic
Part number GN 77-35-M8
Product selection
Selector Part number d1 (mm) d2 d3 (mm) h (mm) t1 (mm) t2 ±0.5 (mm) Material
1 GN 77-35-M8 35 M8 19 27 15 3.5 plastic
2 GN 77-45-M10 45 M10 24 34 20 4 plastic
Part number
d1 (mm)
d2
d3 (mm)
h (mm)
t1 (mm)
t2 ±0.5 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG