1

GN 767 Cabinet "U" handles

Manufacturer GANTER
Description GN 767 Cabinet "U" handles
Part number GN 767-35-300-DSG
Note el@ss 6.0: 23-01-01-03
Product selection
Selector Part number d1 (mm) l1 ±1 (mm) a (mm) b (mm) d2 (mm) h1 (mm) h2 (mm) h3 (mm) l2 (mm) l3 (mm) Material
1 GN 767-35-300-XXX 35 300 76 35 10.5 67 85.5 28 357 251 aluminum
2 GN 767-35-500-XXX 35 500 76 35 10.5 67 85.5 28 557 451 aluminum
3 GN 767-35-700-XXX 35 700 76 35 10.5 67 85.5 28 757 651 aluminum
4 GN 767-35-1000-XXX 35 1000 76 35 10.5 67 85.5 28 1057 951 aluminum
Part number
d1 (mm)
l1 ±1 (mm)
a (mm)
b (mm)
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l2 (mm)
l3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG