1

GN 753 Guide rollers, Type ZL cylindrical

Manufacturer GANTER
Description GN 753 Guide rollers, Type ZL cylindrical
Part number GN 753-19-B5-ZL-1
Note el@ss 6.0: 23-34-03-90, 23-34-03-03
Product selection
Selector Part number d1 (mm) d2 d3 d4 (mm) b (mm) Radial load bearing capacity at max. 300 U/min (N) Material
1 GN 753-19-B5-ZL-1 19 B5 8.2 6 49 plastic / steel
2 GN 753-19-B6-ZL-1 19 B6 8.2 6 49 plastic / steel
3 GN 753-22-B6-ZL-1 22 B6 9.5 7 196 plastic / steel
4 GN 753-22-B8-ZL-1 22 B8 11 7 196 plastic / steel
5 GN 753-26-B6-ZL-1 26 B6 9.5 7 196 plastic / steel
6 GN 753-26-B10-ZL-1 26 B10 13 8 196 plastic / steel
7 GN 753-19-M6-ZL-2 19 M6 8.2 6 49 plastic / steel
8 GN 753-22-M6-ZL-2 22 M6 9.5 7 196 plastic / steel
9 GN 753-26-M6-ZL-2 26 M6 9.5 7 196 plastic / steel
Part number
d1 (mm)
d2
d3
d4 (mm)
b (mm)
Radial load bearing capacity at max. 300 U/min (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG