1

GN 751.1 Fork joints, Type SL Pin with SL-shaft safety

Manufacturer GANTER
Description GN 751.1 Fork joints, Type SL Pin with SL-shaft safety
Part number GN 751.1-5-10-M5-SL
Material el@ss 6.0: 23-02-01-04
Product selection
Selector Part number d1 H9/h11 (mm) l1 (mm) d2 a (mm) b (mm) d3 (mm) l2 (mm) l3 (mm) l4 (mm) A/F (mm) Static max. load (N) Material
1 GN 751.1-5-10-M5-SL 5 10 M5 10 5 9 20 26 4 7 800 steel
2 GN 751.1-5-20-M5-SL 5 20 M5 10 5 9 30 36 4 7 800 steel
3 GN 751.1-6-12-M6-SL 6 12 M6 12 6 10 24 31 5.5 9 2400 steel
4 GN 751.1-6-24-M6-SL 6 24 M6 12 6 10 36 43 5.5 9 2400 steel
5 GN 751.1-8-16-M8-SL 8 16 M8 16 8 14 32 42 8 12 3400 steel
6 GN 751.1-8-32-M8-SL 8 32 M8 16 8 14 48 58 8 12 3400 steel
7 GN 751.1-10-20-M10-SL 10 20 M10 20 10 18 40 52 11.5 16 6000 steel
8 GN 751.1-10-40-M10-SL 10 40 M10 20 10 18 60 72 11.5 16 6000 steel
9 GN 751.1-12-24-M12-SL 12 24 M12 24 12 20 48 62 14 18 14000 steel
10 GN 751.1-12-48-M12-SL 12 48 M12 24 12 20 72 86 14 18 14000 steel
Part number
d1 H9/h11 (mm)
l1 (mm)
d2
a (mm)
b (mm)
d3 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
A/F (mm)
Static max. load (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG