1

GN 751 Fork joints, Aluminium, Type SL fork pin with SL-shaft safety

Manufacturer GANTER
Description GN 751 Fork joints, Aluminium, Type SL fork pin with SL-shaft safety
Part number GN 751-4-8-M4-SL-AL
Material el@ss 6.0: 23-02-01-04
Product selection
Selector Part number d1h11 (mm) l1 (mm) d2 a (mm) b (mm) d3 (mm) l2 (mm) l3 (mm) l4 (mm) Material
1 GN 751-4-8-M4-SL-AL 4 8 M4 8 4 8 16 21 6 aluminium
2 GN 751-4-16-M4-SL-AL 4 16 M4 8 4 8 24 29 6 aluminium
3 GN 751-5-10-M5-SL-AL 5 10 M5 10 5 9 20 26 7.5 aluminium
4 GN 751-5-10-M5-SL-AL 5 20 M5 20 5 9 30 36 7.5 aluminium
5 GN 751-6-12-M6-SL-AL 6 12 M6 12 6 10 24 31 9 aluminium
6 GN 751-6-24-M6-SL-AL 6 24 M6 12 6 10 36 43 9 aluminium
7 GN 751-8-16-M8-SL-AL 8 16 M8 16 8 14 32 42 12 aluminium
8 GN 751-8-32-M8-SL-AL 8 32 M8 16 8 14 48 58 12 aluminium
9 GN 751-10-20-M10-SL-AL 10 20 M10 20 10 18 40 52 15 aluminium
10 GN 751-10-40-M10-SL-AL 10 40 M10 20 10 18 60 72 15 aluminium
11 GN 751-12-24-M12-SL-AL 12 24 M12 24 12 20 48 62 18 aluminium
12 GN 751-12-48-M12-SL-AL 12 48 M12 24 12 20 72 86 18 aluminium
13 GN 751-14-28-M14-SL-AL 14 28 M14 27 14 24 56 72 22.5 aluminium
14 GN 751-14-56-M14-SL-AL 14 56 M14 27 14 24 85 101 22.5 aluminium
15 GN 751-16-32-M16-SL-AL 16 32 M16 32 16 26 64 83 24 aluminium
16 GN 751-16-64-M16-SL-AL 16 64 M16 32 16 26 96 115 24 aluminium
Part number
d1h11 (mm)
l1 (mm)
d2
a (mm)
b (mm)
d3 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page