1

GN 747 Threaded plugs, with DIN-re-fill symbol, Type B with dipstick

Manufacturer GANTER
Description GN 747 Threaded plugs, with DIN-re-fill symbol, Type B with dipstick
Part number GN 747-G1/8-B-1
Product selection
Selector Part number d1 d2 (mm) d3 (mm) l1 (mm) l2 (mm) l3 s1 (mm) e (mm) Material
1 GN 747-G1/8-B-X G 1/8 2 15 9 15 120 19 21.5 Plastic
2 GN 747-M10x1.5-B-X M 10 x 1.5 2 15 9 15 120 19 21.5 Plastic
3 GN 747-M12x1.5-B-X M 12 x 1.5 2 15 9 15 120 19 21.5 Plastic
4 GN 747-G1/4-B-X G 1/4 2 15 9 15 120 19 21.5 Plastic
5 GN 747-M14x1.5-B-X M 14 x 1.5 2 15 9 15 120 19 21.5 Plastic
6 GN 747-G3/8-B-X G 3/8 2 17.5 9 15 120 22 25 Plastic
7 GN 747-M16x1.5-B-X M 16 x 1.5 2 17.5 9 15 120 22 25 Plastic
8 GN 747-G1/2-B-X G 1/2 2 21 11 18 195 26 29.5 Plastic
9 GN 747-M18x1.5-B-X M 18 x 1.5 2 21 11 18 195 26 29.5 Plastic
10 GN 747-M20x1.5-B-X M 20 x 1.5 2 21 11 18 195 26 29.5 Plastic
11 GN 747-G3/4-B-X G 3/4 2 25 12 20 195 32 36.5 Plastic
12 GN 747-M22x1.5-B-X M 22 x 1.5 2 25 12 20 195 32 36.5 Plastic
13 GN 747-M25x1.5-B-X M 25 x 1.5 2 25 12 20 195 32 36.5 Plastic
14 GN 747-M26x1.5-B-X M 26 x 1.5 2 25 12 20 195 32 36.5 Plastic
15 GN 747-G1-B-X G 1 2 31 13 22 195 38 44 Plastic
16 GN 747-M35x1.5-B-X M 35 x 1.5 2 31 13 22 195 38 44 Plastic
17 GN 747-G11/4-B-X G 1 1/4 2 38 14 24 195 46 52.5 Plastic
18 GN 747-M40x1.5-B-X M 40 x 1.5 2 38 14 24 195 46 52.5 Plastic
19 GN 747-G11/2-B-X G 1 1/2 2 46 15 26 195 55 63 Plastic
Part number
d1
d2 (mm)
d3 (mm)
l1 (mm)
l2 (mm)
l3
s1 (mm)
e (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG