1

GN 745.6 ATEX-threaded plug

Manufacturer GANTER
Description GN 745.6 ATEX-threaded plug
Part number GN 745.6-G3/8
Note el@ss: 23-11-11-90
Omniclass number 23.17.19.00
Product selection
Selector Part number d1 d2 (mm) l1 (mm) l2 (mm) s (mm) e (mm) recommended tightening torque Material
1 GN 745.6-G3/8 G3/8 17 9 16 22 25 8 ... 10 plastic
2 GN 745.6-G1/2 G1/2 20.5 11 18 26 29.5 8 ... 10 plastic
3 GN 745.6-G3/4 G3/4 25 12 20 32 36.5 8 ... 10 plastic
Part number
d1
d2 (mm)
l1 (mm)
l2 (mm)
s (mm)
e (mm)
recommended tightening torque
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG