1

GN 741 Threaded plugs Type ASS with DIN drain symbol, black anodized

Manufacturer GANTER
Description GN 741 Threaded plugs Type ASS with DIN drain symbol, black anodized
Part number GN 741-19-G1/4-ASS-GN 741-19-G1/4-ASS-X
Note el@ss 6.0: 23-11-11-90
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d4 l1 (mm) l2 (mm) t (mm) s (mm) e (mm) Material
8 GN 741-19-G1/4-ASS-X 19 G1/4 2 M5 15.5 8 8 15 17.3 aluminium
9 GN 741-19-M14x1,5-ASS-X 19 M14x1,5 2 M5 15.5 8 8 15 17.3 aluminium
1 GN 741-22-G3/8-ASS-X 22 G3/8 2 M5 15.5 8 8 18 20.8 aluminium
2 GN 741-22-M16x1,5-ASS-X 22 M16x1,5 2 M5 15.5 8 8 18 20.8 aluminium
3 GN 741-26-G1/2-ASS-X 26 G1/2 2 M5 16 8.5 8 21 24.3 aluminium
4 GN 741-26-M20x1,5-ASS-X 26 M20x1,5 2 M5 16 8.5 8 21 24.3 aluminium
5 GN 741-32-G3/4-ASS-X 32 G3/4 2 M5 17 9 8 27 31.2 aluminium
6 GN 741-32-M26x1,5-ASS-X 32 M26x1,5 2 M5 17 9 8 27 31.2 aluminium
19 GN 741-32-M27x1,5-ASS-X 32 M27x1,5 2 M5 17 9 8 27 31.2 aluminium
7 GN 741-40-G1-ASS-X 40 G1 2 M5 19.5 11 8 32 37 aluminium
18 GN 741-40-M33x1,5-ASS-X 40 M33x1,5 2 M5 19.5 11 8 32 37 aluminium
10 GN 741-50-G1.1/4-ASS-X 50 G1 1/4 2 M5 21 12 8 41 47.3 aluminium
11 GN 741-50-M40x1,5-ASS-X 50 M40x1,5 2 M5 21 12 8 41 47.3 aluminium
12 GN 741-50-M42x1,5-ASS-X 50 M42x1,5 2 M5 21 12 8 41 47.3 aluminium
13 GN 741-50-M42x2-ASS-X 50 M42x2 2 M5 21 12 8 41 47.3 aluminium
14 GN 741-60-G1.1/2-ASS-X 60 G1 1/2 2 M5 22 13 8 50 57.7 aluminium
Part number
d1 (mm)
d2
d3 (mm)
d4
l1 (mm)
l2 (mm)
t (mm)
s (mm)
e (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG