1

GN 7336.8 Klemmrastbolzen

Manufacturer GANTER
Description GN 7336.8 Klemmrastbolzen
Part number GN 7336.8-42-M16x1,5-6
Note el@ss 6.0: 23-01-01-02
Product selection
Selector Part number d1 d2 d3 G7 d4 d5 l1 l2 l3 l4 min l5 min sw F Start F End Material
1 GN 7336.8-42-M16x1,5-6 34 M16x1,5 6 11 19 60 9 34 23 26 19 14 26 Stahl
2 GN 7336.8-42-M16x1,5-8 42 M16x1,5 8 11 19 60 9 34 23 26 19 14 26 Stahl
3 GN 7336.8-53-M16x1,5-6 53 M16x1,5 6 11 24 66 9 34 23 26 19 14 26 Stahl
4 GN 7336.8-53-M16x1,5-8 53 M16x1,5 8 11 24 66 9 34 23 26 19 14 26 Stahl
Part number
d1
d2
d3 G7
d4
d5
l1
l2
l3
l4 min
l5 min
sw
F Start
F End
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG