1

GN 7336 Knurled knobs

Manufacturer GANTER
Description GN 7336 Knurled knobs
Part number GN 7336-34-M6-ST
Note el@ss 6.0: 23-01-01-02
Product selection
Selector Part number d1 d2 d3 h1 h2 s max. thread length
1 GN 7336-34-M6-XX 34 M6 16 21 10.5 5 19
2 GN 7336-42-M8-XX 42 M8 19 26 13 5 24
7 GN 7336-42-M8x1-XX 42 M8x1 19 26 13 5 24
3 GN 7336-53-M10-XX 53 M10 24 32 16 5 30
8 GN 7336-53-M10x1-XX 53 M10x1 24 32 16 5 30
Part number
d1
d2
d3
h1
h2
s
max. thread length
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG