1

GN 731.5 Latches with gripping tray, Type VK with square spindle (VK7)

Manufacturer GANTER
Description GN 731.5 Latches with gripping tray, Type VK with square spindle (VK7)
Part number GN 731.2-DK-0-20-1-SG
Note el@ss 6.0: 23-23-90-90, 23-01-01-90, 23-01-91-01
Product selection
Selector Part number Z A1 (mm) A2 (mm) l (mm) F1 (N) F2 (N) Material
1 GN 731.5-VK-0-18-X-SG 0 23 23 20 3600 1500 plastic / stainless steel
2 GN 731.5-VK-0-22-X-SG 0 23 23 32 3600 1500 plastic / stainless steel
3 GN 731.5-VK-0-32-X-SG 0 23 23 46 3600 1500 plastic / stainless steel
4 GN 731.5-VK-0-46-X-SG 3 20 26 45 3600 1500 plastic / stainless steel
Part number
Z
A1 (mm)
A2 (mm)
l (mm)
F1 (N)
F2 (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page