1

GN 731.2 Latches with gripping tray, Type SU with key (different lock)

Manufacturer GANTER
Description GN 731.2 Latches with gripping tray, Type SU with key (different lock)
Part number GN 731.2-SU-0-18-1-SG
Note el@ss 6.0: 23-23-90-90, 23-01-01-90, 23-01-91-01
Product selection
Selector Part number Z A1 (mm) A2 (mm) l (mm) F1 (N) F2 (N) Material
1 GN 731.2-SU-0-18-X-SG 0 23 23 18 3600 1500 plastic / steel
2 GN 731.2-SU-0-22-X-SG 0 23 23 22 3600 1500 plastic / steel
3 GN 731.2-SU-0-32-X-SG 0 23 23 32 3600 1500 plastic / steel
4 GN 731.2-SU-0-46-X-SG 0 23 23 46 3600 1500 plastic / steel
5 GN 731.2-SU-2-25-X-SG 2 21 25 25 3600 1500 plastic / steel
6 GN 731.2-SU-2-28-X-SG 2 21 25 28 3600 1500 plastic / steel
7 GN 731.2-SU-2-35-X-SG 2 21 25 35 3600 1500 plastic / steel
8 GN 731.2-SU-5-30-X-SG 5 18 28 30 3600 1500 plastic / steel
9 GN 731.2-SU-5-33-X-SG 5 18 28 33 3600 1500 plastic / steel
10 GN 731.2-SU-5-36-X-SG 5 18 28 36 3600 1500 plastic / steel
11 GN 731.2-SU-8-33-X-SG 8 15 31 33 3600 1500 plastic / steel
12 GN 731.2-SU-12-27-X-SG 12 11 35 27 3600 1500 plastic / steel
Part number
Z
A1 (mm)
A2 (mm)
l (mm)
F1 (N)
F2 (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG